IESNA:LM-63-2002
[TEST]P946587
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6621
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
776.8 972.7 1149.7 1286.8 1398.5 1461.8 1491.5 1502.1 1555.7 1670.6
1860.3 2099.9 2335.7 2524 2688.7 2839.1 2934.1 2958.4 2899.9 2752
2453.2 1936.8 1598.8 1339.1 1060.5 746.1 490.4 343.8 268.3 231.7
210.2 176.7 149.7 51.9 25.3 4.1 0
776.8 979.5 1158.3 1297.7 1400.2 1469.6 1505.2 1515.1 1559.5 1663.1
1838.4 2073.2 2304.6 2499.4 2665.8 2816.2 2929 2969.7 2932.4 2807
2557.5 2080.4 1663.4 1396.8 1121.7 813.4 534.9 360.9 276.8 239.9
212.2 179.4 151.1 64.3 27 5.1 0
776.8 971 1146.3 1287.1 1396.8 1476.5 1520.5 1539.3 1574.2 1667.2
1816.5 2025 2247.2 2443 2601.2 2727.7 2846.3 2904 2889.3 2789.2
2588.6 2260.8 1802.2 1482.3 1209.2 910.5 608 404 298.7 248.1
219.1 190.7 163.4 124.7 63.6 7.5 0
776.8 971 1141.2 1281.6 1398.9 1488.8 1548.9 1580.4 1613.2 1684.9
1796 1957.7 2149.7 2334 2482.3 2604 2706.2 2788.9 2811.1 2778.3
2657.6 2433.8 2119.3 1747.1 1396.8 1085.5 759.1 486 331.5 252.2
217.7 189 161.3 128.5 90.2 35.2 0
776.8 942.3 1107.3 1251.6 1375.3 1484.7 1571.8 1629.6 1666.5 1723.2
1815.5 1934.1 2087.5 2243.7 2384.2 2505.2 2603.6 2691.1 2753.3 2770.1
2736.9 2635.1 2437.5 2138.8 1789.9 1433.4 1068 704.1 442.3 296.7
226.3 201 174.6 133.3 89.9 28 0
776.8 927.2 1076.2 1216.7 1346.6 1466.9 1576.3 1662.7 1721.5 1776.5
1845.6 1944.7 2059.5 2195.9 2333.3 2470 2586.2 2677.1 2745.8 2802.5
2846.6 2831.9 2770.1 2629.6 2386.9 2072.5 1668.2 1279.3 860.2 531.1
344.5 235.5 170.5 103.2 51.9 13.7 0
776.8 898.5 1028.1 1160.3 1288.8 1414.9 1536.6 1645 1734.8 1807
1880.1 1960.1 2047.9 2157.3 2282.7 2424.9 2571.2 2712.3 2837.4 2947.4
3047.6 3157.6 3207.2 3238 3231.1 3091.7 2825.4 2401.3 1840.1 1246.4
719.4 373.6 190.7 110.1 53.7 18.5 0
776.8 876.6 980.5 1094 1211.6 1322.7 1441.9 1557.8 1669.2 1767.6
1866.1 1957.3 2040 2129.2 2222.9 2323.4 2439.9 2571.8 2716.1 2869.2
3036.3 3276.2 3470 3588.3 3722.9 3820.3 3833 3702.1 3361.7 2810.7
2047.9 1321.6 673.6 274.8 98.1 19.1 0
776.8 837.3 910.5 995.2 1088.2 1186.6 1286.8 1385.9 1484 1584.8
1690.4 1788.2 1894.4 2005.5 2121 2236.9 2365.4 2509.6 2669.2 2850
3061.3 3381.5 3699.3 3917.1 4194.9 4522 4872 5105.4 5055.5 4585.6
3618 2345.6 994.9 303.8 95.7 19.8 0
776.8 830.5 903.3 981.2 1069.1 1162 1257 1351.7 1445.4 1540.4
1634 1731.1 1833.6 1944.7 2059.5 2178.8 2311.4 2458 2622.1 2809
3019.9 3358.9 3679.2 3915 4212 4568.5 4950.6 5193.9 5147.8 4648.1
3596.5 2199.3 842.8 232.7 75.2 17.1 0
776.8 804.5 842.1 892.7 953.9 1020.5 1087.9 1158.6 1231.7 1305.6
1380.1 1457 1534.6 1616.6 1704.8 1798.1 1900.6 2016.8 2156.9 2316.9
2511.7 2821.3 3056.1 3287.9 3570.5 3910.6 4229.8 4368.2 4223.6 3672.3
2710.9 1508.9 435.1 91.3 30.4 6.8 0
776.8 785.4 806.6 837 879 924.5 974.1 1025 1076.6 1131.6
1185.3 1236.9 1290.2 1343.2 1399.2 1458.3 1520.5 1596.1 1683.6 1797
1961.1 2164.8 2303.5 2458.7 2644.3 2846.6 2984.7 2936.5 2695.2 2242.7
1619.7 828.8 270.3 80.7 27.7 6.5 0
776.8 768.3 771.4 785.4 808.3 831.9 863 893.7 924.2 955.9
983.6 1008.6 1029.4 1048.6 1061.9 1070.4 1079 1084.8 1094.4 1116.6
1169.9 1201.3 1207.1 1218.8 1236.9 1253.3 1208.5 1066.7 864.3 640.5
435.4 246.8 123.7 52.3 25.3 8.9 0
776.8 732.4 706.1 692.4 691.1 696.5 705.8 716 723.2 727.6
727.3 718.7 705.4 686.6 661.7 631.3 594.7 556.7 521.9 489.4
455.9 426.2 401.2 380.7 363 344.8 322.3 291.9 249.8 193.4
140.8 103.6 71.8 46.1 26.3 7.5 0
776.8 699.3 651.1 629.9 624.8 629.2 638.8 649 654.2 652.8
645.6 633 614.5 591.6 565 537.6 509.2 480.9 452.8 422.1
391 363 342.5 330.2 325.4 326.1 325.4 315.8 292.2 252.9
192.4 132.6 93 61.2 30.4 6.8 0
776.8 673.3 615.2 592.3 593.3 606.3 620.7 629.9 630.6 624.4
612.5 595.4 575.2 552 527.4 503.1 477.5 450.5 422.8 397.1
377.7 360.9 349.6 342.5 336.3 329.1 317.8 306.2 291.9 269
234.1 183.9 120.6 66.6 31.8 6.8 0
776.8 648.3 588.5 573.2 582.7 600.5 614.5 621.3 618.6 608
591.6 572.1 549.6 527.4 503.8 480.9 465.2 446.4 422.8 404
391.3 374.6 348.3 327.4 313.7 300.4 286.7 273.1 260.8 249.5
236.2 214.6 175.7 134.7 78.9 19.1 0
776.8 634.3 574.5 566 582.4 599.5 613.5 617.6 611.1 594.3
574.2 551.3 526.7 504.8 486 475.4 462.8 449.8 437.1 409.1
384.2 364.3 344.5 326.1 306.9 290.2 273.8 258.7 243 224.9
207.1 191.1 167.5 144.6 101.2 39.3 0
776.8 622.4 565.6 564.6 582.7 599.1 611.4 612.8 602.9 584.8
561.9 536.6 514 493.2 479.2 467.2 451.8 431 412.5 390.3
373.2 354.1 335.3 318.2 303.8 289.1 273.4 257.4 238.6 217.7
194.8 174.6 148.7 112.4 74.5 31.1 0
776.8 615.5 561.2 564.3 584.1 600.2 611.1 609 596.4 574.9
548.2 523.3 502.1 486 478.5 460.4 432.3 399.9 386.9 375.9
356.5 341.4 328.4 309.3 294.9 283.7 269 251.5 230.7 207.8
182.8 171.9 148 96.7 70.4 43.1 0
776.8 614.2 558.5 564.6 584.4 600.8 610.7 608 592.6 568.4
541.4 516.8 495.9 486 474.4 451.5 410.5 383.5 376.6 363.3
346.2 327.8 310.3 297 288.8 281.6 268.3 251.9 232.1 209.2
184.9 191.1 152.4 101.8 77.6 28.7 0
776.8 614.2 558.1 565.6 584.8 601.2 610.4 609 594 568.7
541.4 516.4 495.6 486.3 473.4 450.1 407.4 383.8 378.3 363
345.2 325 310.7 292.9 290.5 281.6 267.9 251.9 233.4 208.8
185.6 188.3 130.9 105.3 76.6 27.7 0
